YAEV_Yellow_Image
YAEV_Yellow_Image

Nylon Ring Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

YAEV10T2BOX

Ring Tongue Copper Tubing Terminal, 1.36 in L, 0.53 in W, Tin Plated, 600 Volts Max., 105 Deg C Max.

Product details

General

Color Code
Yellow
Connector Type
Ring Terminal
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Temperature Rating
105°C
Trade Name
INSULUGâ„¢
UPC
781810023075
UPC 12 Digit
7818100230755

Dimensions

Dimension - B Length fraction
3/10 in
Dimension - B Length inch
0.30 in
Dimension - Bolt Size fraction
5/16
Dimension - Hole Size fraction
1/3
Dimension - Hole Size inch
0.33 in
Dimension - L Length Overall mm
35 mm
Dimension - Length Overall inch
1.36 in
Dimension - N inch
0.27 in
Dimension - Outside Diameter inch
0.29 in
Dimension - P inch
0.09 in
Dimension - Pad Width inch
0.53 in
Dimension - Strip Length inch
5/16
Dimension - Stud Size inch
5/16
Dimension - Z (inch)
0.31 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Aircraft Size
AN 12;AN 10
Conductor - Copper Str Aircraft Size Range
AN 12-AN 10
Conductor - Copper Str Size
12 AWG;10 AWG
Conductor - Copper Str Size Range
12 AWG-10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
  • CU C Str Aircraft-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
600
Pallet Quantity
99999

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings