text.skipToContent text.skipToNavigation

YAEV1CH1

by Burndy 

Catalog ID: YAEV1CH1

Ring Tongue Terminal, Straight, 600 V, 0.76 in W, 2.48 in L, Nylon insulation, Tin Plated, 1 AWG, AN 1, 1/4 in stud size

Product Details

General

Color Code White
Connector Type Terminal
Die Index 401
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Trade Name INSULUG™
UPC 781810318058
UPC 12 Digit 7818103180588

Dimensions

Dimension - B Length inch 0.57 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - D inch 0.76 in
Dimension - Length Overall inch 2.48 in
Dimension - N inch 0.38 in
Dimension - Pad Width inch 0.76 in
Dimension - Strip Length inch 5/8 in
Dimension - Stud Size inch 1/4
Dimension - Z inch 0.38 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size AN 1
Conductor - Copper Str Size 1 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Sales Drawings