text.skipToContent text.skipToNavigation

YAEV25H1

by Burndy 

Catalog ID: YAEV25H1

Ring Tongue Terminal, Straight, 600 V, 0.83 in W, 2.82 in L, Nylon insulation, Tin Plated, 1/0 AWG, AN 1/0, 1/4 in stud size

Product Details

General

Color Code Blue
Connector Type Terminal
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Trade Name INSULUG™
UPC 781810114001
UPC 12 Digit 7818101140011

Dimensions

Dimension - Bolt Hole Size inch 0.27 in
Dimension - D inch 0.44 in
Dimension - Length Overall inch 2.82 in
Dimension - N inch 0.42 in
Dimension - Pad Width inch 0.83 in
Dimension - Strip Length inch 11/16 in
Dimension - Stud Size inch 1/4
Dimension - Z inch 0.43 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size AN 1/0
Conductor - Copper Str Size 1/0 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Sales Drawings