text.skipToContent text.skipToNavigation

YAEV25H4

by Burndy 

Catalog ID: YAEV25H4

INSULUG™ Nylon Insulated Compression Ring Tongue Terminal for Expanded Insulation; 300 V Max.; 105 Degree C Max.

Product Details

General

Color Code Blue
Connector Type Terminal
Die Index 382
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Trade Name INSULUG™
UPC 781810318102
UPC 12 Digit 7818103181022

Dimensions

Dimension - B Length inch 0.63 in
Dimension - Bolt Hole Size inch 0.66 in
Dimension - D inch 1.12 in
Dimension - Length Overall inch 3.09 in
Dimension - N inch 0.5 in
Dimension - Pad Width inch 0.88 in
Dimension - Strip Length inch 11/16
Dimension - Stud Size inch 5/8
Dimension - Z inch 0.62 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - Copper Str Aircraft Size AN 1/0
Conductor - Copper Str Size 1/0
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings