text.skipToContent text.skipToNavigation

YAEV26H12

by Burndy 

Catalog ID: YAEV26H12

TERMINAL-NYLON INSULATED-RING-TONGUE, 300 VOLTS MAX. 105° C MAX.

Product Details

General

Color Code Yellow
Connector Type Terminal
Die Index 383
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Trade Name INSULUG™
UPC 781810318133
UPC 12 Digit 7818103181333

Dimensions

Dimension - B Length inch 0.76 in
Dimension - Bolt Hole Size inch 0.66 in
Dimension - D inch 1.15 in
Dimension - Length Overall inch 3.33 in
Dimension - N inch 0.53 in
Dimension - Pad Width inch 0.94 in
Dimension - Strip Length inch 13/16
Dimension - Stud Size inch 5/8
Dimension - Z inch 0.62 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - Copper Str Aircraft Size AN 2/0
Conductor - Copper Str Size 2/0
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads