text.skipToContent text.skipToNavigation

YAEV26L1

by Burndy 

Catalog ID: YAEV26L1

Copper Tubing Terminal, 1/4, 2.746 in L, .934 in W.

Features: The INSULUG Type YAEV-L Is Designed For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants, The Nylon Insulated Seamless, Electrolytic Copper Barrel With Double Thick Tongue Provides An Extra Strong Insulated Connection, The Terminal Is Rated 105 DEG C And Meets SAE-AS7928 Requirements, Double Thick Tongue: Provides Maximum Reliability And Electrical Capacity Plus An Extra Strong Terminal Tongue, Manufactured From One-Piece Pure Electrolytic Copper: Provides High Conductivity, Low Resistance With No Seams To Split Plus Ductility For Excellent Crimp Forming Properties, Electro-Tin Plated: Provides Long-Lasting Corrosion Resistance, Nylon Insulation Is Locked In Place: Insulation Will Not Move Or Twist Off, 300 Volt Nylon Insulation: High Dielectric Strength And Stability In Demanding Oily Environmental Conditions, Color Coded: Provides Quick, Easy Wire Size Connector Selection, Insulation Diameter (maximum): 0.628 IN, Tools, Die Nest Catalog Number, Die Indentor Catalog Number: HYPRESS: Y29NC Tool, DEV26L Die Nest, Y29PLE Die Indentor, Installation Tool: Non-Ratchet: MY28-6 Tool, Hydraulic: Y35, Y39, Y750 Tool With U26ET Die Set, Finish: Electro-Tin Plated, Temperature Rating: 105 DEG C Maximum, Package: Bulk, Wire Shroud: No, Color Code: Yellow, Conductor Type: Commercial/Military Stranded Copper, Wire Strip Length: 13/16 IN, Tongue Angle: Straight

Product Details

General

Application For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants
Color Code Yellow
Connector Type Terminal
EU RoHS Indicator Yes
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Sub Brand INSULUG
Trade Name INSULUG™
Type YAEV-L, Heavy Duty
UPC 781810027660
UPC 12 Digit 7818100276600

Dimensions

Dimension - B Length inch 0.75 in
Dimension - Length Overall inch 2.75 in
Dimension - N inch 0.47 in
Dimension - P inch 0.3 in
Dimension - Pad Width inch 0.93 in
Dimension - Stud Size inch 1/4
Dimension - Z inch 0.48 in

Conductor Related

Conductor - Copper Str Aircraft Size AN 2/0
Conductor - Copper Str Size 2/0 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Sales Drawings