text.skipToContent text.skipToNavigation

YAEV26RS3

by Burndy 

Catalog ID: YAEV26RS3

INSULUG™ Nylon Insulated Compression Ring Tongue Terminal; 300 V Max.; 105 Degree C Max.

Product Details

General

Color Code Yellow
Connector Type Terminal
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Trade Name INSULUG™
UPC 781810184226
UPC 12 Digit 7818101842266

Dimensions

Dimension - B Length inch 0.75 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - D inch 0.86 in
Dimension - G inch 1.48 in
Dimension - Hole Size inch 0.53 in
Dimension - Length Overall inch 2.06 in
Dimension - N inch 0.39 in
Dimension - Outside Diameter inch 0.80 in
Dimension - Pad Width inch 0.92 in
Dimension - Z inch 0.47 in
Physical Attribute - Tongue Angle 90 Degree

Conductor Related

Conductor - Copper Str Aircraft Size AN 2/0
Conductor - Copper Str Size 2/0 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads