YAEVH
YAEVH

Nylon Ring Terminal For 2 AWG

Brand:

Burndy

Catalog ID:

YAEV2CH

Ring-Tongue Terminals, 2 Max. Insul.Dia.: .52", Sleeve,Color: Red, 3/8, 2.34 in L, Nylon-Insulated For Expanded Insulation, 600 Volts Max.

Features:Double thick tounge, Manufactured from one-piece pure electrolytic copper, Electro-tin plated, Color Coded, Nylon insulation is locked in place, 300 volt nylon insulation

Product details

General

Application
For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants
Color Code
Red
Connector Type
Ring Terminal
Die Index
438
EU RoHS Indicator
Yes
Feature - Barrel Style
Belled
Feature - Barrel Type
Standard
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
TERMINALS, INSULUG
Trade Name
INSULUGâ„¢
Type
YAEV-H
UPC
781810027479
UPC 12 Digit
7818100274799

Dimensions

Dimension - B Length inch
0.57 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - D inch
0.69 in
Dimension - Length Overall inch
2.33 in
Dimension - N inch
0.34 in
Dimension - Pad Width inch
0.69 in
Dimension - Strip Length inch
5/8
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.35 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Aircraft Size
AN 2
Conductor - Copper Str Size
2
Conductor Size
2 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Sales Drawings

Product Cross Section Image(s)