text.skipToContent text.skipToNavigation

YAEV4CH4

by Burndy 

Catalog ID: YAEV4CH4

Ring-Tongue Terminals, 4 Max. Insul. Dia.: .44" Sleeve, Color: Yellow, 5/16, 1.98 in L, Nylon-Insulated For Expanded Insulation, 600 Volts Max.

Features:Double thick tounge, Manufactured from one-piece pure electrolytic copper, Electro-tin plated, Color Coded, Nylon insulation is locked in place, 300 volt nylon insulation

Product Details

General

Application For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants
Color Code Yellow
Connector Type Terminal
EU RoHS Indicator Yes
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Sub Brand TERMINALS, INSULUG
Trade Name INSULUG™
Type YAEV-H
UPC 781810039687
UPC 12 Digit 7818100396877

Dimensions

Dimension - B Length inch 0.44 in
Dimension - Bolt Hole Size inch 0.33 in
Dimension - D inch 0.64 in
Dimension - Length Overall inch 1.98 in
Dimension - N inch 0.31 in
Dimension - Pad Width inch 0.63 in
Dimension - Strip Length inch 1/2
Dimension - Stud Size inch 5/16
Dimension - Z inch 0.34 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size AN 4
Conductor - Copper Str Aircraft Size Range AN 4
Conductor - Copper Str Size 4
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 250

Resources/Downloads

Sales Drawings