text.skipToContent text.skipToNavigation

YAEV6CL1BOX

by Burndy 

Catalog ID: YAEV6CL1BOX

TERMINAL-NYLON INSULATED-RING-TONGUE, 300 VOLTS MAX. 105° C MAX.

Product Details

General

Color Code Blue
Connector Type Terminal
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Trade Name INSULUG™
UPC 781810532850
UPC 12 Digit 7818105328500

Dimensions

Dimension - B Length inch 0.42
Dimension - L Length Overall mm 12
Dimension - Length Overall inch 0.48
Dimension - Stud Size inch #8;#10

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size Range AN 6
Conductor - Copper Str Size 6AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
  • UL486
  • Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 20

Resources/Downloads