text.skipToContent text.skipToNavigation

YAEV6CRS1G1

by Burndy 

Catalog ID: YAEV6CRS1G1

TERMINAL-NYLON INSULATED-RING-TONGUE, 300 VOLTS MAX. 105° C MAX.

Product Details

General

Color Code Blue
Connector Type Terminal
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Trade Name INSULUG™
UPC 781810453209
UPC 12 Digit 7818104532099

Dimensions

Dimension - B Length inch 0.44 in
Dimension - Bolt Hole Size inch 0.2 in
Dimension - D inch 0.53 in
Dimension - G inch 0.88 in
Dimension - Hole Size inch 0.20 in
Dimension - Length Overall inch 1.28 in
Dimension - N inch 0.25 in
Dimension - Outside Diameter inch 0.40 in
Dimension - Pad Width inch 0.45 in
Dimension - Stud Size inch #8;#10
Dimension - Z inch 0.28 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size AN 6
Conductor - Copper Str Aircraft Size Range AN 6
Conductor - Copper Str Size 6AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
  • UL486
  • Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 500

Resources/Downloads