text.skipToContent text.skipToNavigation

YAEV8CH4

by Burndy 

Catalog ID: YAEV8CH4

Ring-Tongue Terminals, 8,Max. Insul.Dia.: .30",Sleeve, Color: Red, 1/2, 1.91 in L, Nylon-Insulated,For Expanded Insulation, 600 Volts Max.

Ring-tongue terminals, nylon-insulated for expanded insulation

Product Details

General

Application Designed to Accommodate Larger Conductor Insulation Diameters
Color Code Red
Connector Type Terminal
EU RoHS Indicator Yes
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Sub Brand TERMINALS, INSULUG
Trade Name INSULUG™
Type YAEV-H
UPC 781810367612
UPC 12 Digit 7818103676122

Dimensions

Dimension - B Length fraction 3/8 in
Dimension - B Length inch 0.37 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - D inch 0.85 in
Dimension - Length Overall inch 1.90 in
Dimension - N inch 0.38 in
Dimension - Pad Width inch 0.73 in
Dimension - Strip Length inch 7/16
Dimension - Stud Size inch 1/2
Dimension - Z inch 0.47 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size AN 8
Conductor - Copper Str Aircraft Size Range AN 8
Conductor - Copper Str Size 8
Conductor - Copper Str Size Range 8
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
  • UL486
  • Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Sales Drawings