text.skipToContent text.skipToNavigation

YAEV8CRH

by Burndy 

Catalog ID: YAEV8CRH

Nylon-Insulated, Right-Angle Terminals-, 8, Max. Insul. Dia.: .30", Sleeve Color: Red, 8-10, 1.38 in L, .41 in W, 600 Volts Max.

Nylon-insulated right-angle terminals, made of seamless pure copper tubing

Product Details

General

Application Designed to Accommodate Larger Conductor Insulation Diameters
Color Code Red
Connector Type Terminal
EU RoHS Indicator Yes
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Sub Brand TERMINALS, INSULUG
Trade Name INSULUG™
Type YAEV-RH
UPC 781810039755
UPC 12 Digit 7818100397555

Dimensions

Dimension - B Length fraction 3/8 in
Dimension - B Length inch 0.38 in
Dimension - Bolt Hole Size inch 0.2 in
Dimension - D inch 0.66 in
Dimension - Hole Size inch 0.20 in
Dimension - Length Overall inch 1.38 in
Dimension - N inch 0.2 in
Dimension - Pad Width inch 0.41 in
Dimension - Strip Length inch 7/16
Dimension - Stud Size inch #8;#9;#10
Dimension - Z inch 0.25 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size AN 6
Conductor - Copper Str Aircraft Size Range AN 6
Conductor - Copper Str Size 8
Conductor - Copper Str Size Range 8
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
  • UL486
  • Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 500

Resources/Downloads

Sales Drawings