YAEBAS26NTN_image
YAEBAS26NTN_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAEBAS26NTNOEM

Cu Battery Post Connector Terminal, 2/0 AWG, Black, 13 Index, 1-3/32 IN Strip Length, Polarity N.

Product details

General

Application
Battery Post Terminal
Color Code
Black
Connector Type
BATTERY STRAIGHT POST
Die Index
13
Finish Type
Tin-Plated
Installation Torque Recommended in-lb
72 LBS/in
Material
COPPER
Plating Type
Tin Plated
Temperature Rating
194
Trade Name
HYDENTâ„¢
Type
OEM Terminals
UPC
781810547564
UPC 12 Digit
7818105475644

Dimensions

Dimension - Inside Diameter inch
0.502 in
Dimension - L Length Overall mm
60 mm
Dimension - Length Overall inch
2.36 in
Dimension - Outside Diameter inch
0.68 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
2/0 AWG
Conductor - Copper Flex G Size
2/0 AWG
Conductor - Copper Flex H Size
2/0 AWG
Conductor - Copper Flex I Size
2/0 AWG
Conductor - Copper Flex K Size
2/0 AWG
Conductor - Copper Flex M Size
2/0 AWG
Conductor - Copper Str Compact Size
2/0 AWG
Conductor - Copper Str Size
2/0 AWG
Conductor - Copper Str Size Range
2/0 AWG
Conductor - Material
COPPER
Conductor Size
2/0 AWG
Conductor Type
CODE/FLEX
Wire Size
2/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
Standards - RoHS Compliant
Yes
UL Listed
No