YAGBgroup_image
YAGBgroup_image
Discontinued

Compression Terminal

Brand:

Burndy

Catalog ID:

YAGB2CLTC516FX

1 Hole HYLUG™ Cu Battery Terminal, #2 AWG, 5/16" stud, 2.09" L, 0.81" W, Green.

Product details

General

Application
Wire Termination
Color Code
Brown
Connector Type
GROUNDING/STARTER LUGS
Die Index
10
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Temperature Rating
194
Trade Name
HYLUG™
Type
OEM Terminals
UPC
781810562796
UPC 12 Digit
7818105627966

Dimensions

Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
53 mm
Dimension - Length Overall inch
2.09 in
Dimension - Pad Width inch
0.81 in
Dimension - Strip Length inch
15/16 in
Dimension - Stud Size fraction
5/16
Dimension - Stud Size inch
5/16 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
2 AWG
Conductor - Copper DLO Size Range
2 AWG
Conductor - Copper Flex G Size
2 AWG
Conductor - Copper Flex G Size Range
2 AWG
Conductor - Copper Flex H Size
2 AWG
Conductor - Copper Flex H Size Range
2 AWG
Conductor - Copper Flex I Size
2 AWG
Conductor - Copper Flex I Size Range
2 AWG
Conductor - Copper Flex K Size
2 AWG
Conductor - Copper Flex K Size Range
2 AWG
Conductor - Copper Flex M Size
2 AWG
Conductor - Copper Str Size
2 AWG
Conductor - Copper Str Size Range
2 AWG
Conductor - Material
COPPER
Conductor Size
2 AWG
Conductor Type
CODE/FLEX
Wire Size
2 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
200

Resources and downloads