YAGBgroup_image
YAGBgroup_image
Discontinued

Compression Terminal

Brand:

Burndy

Catalog ID:

YAGB28LTC14FX

Cu Battery Terminal Lug Type, 4/0 AWG, Purple, 15 Index, 1/4 IN Stud, 1-3/16 IN Strip Length.

Product details

General

Application
Wire Termination
Color Code
Purple
Connector Type
GROUNDING/STARTER LUGS
Die Index
15
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin
Trade Name
HYLUGâ„¢
Type
OEM Terminals
UPC
781810562901
UPC 12 Digit
7818105629011

Dimensions

Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
65 mm
Dimension - Length Overall inch
2.56 in
Dimension - N inch
0.55 in
Dimension - Outside Diameter inch
.78 In
Dimension - Pad Width inch
1.10 in
Dimension - Strip Length inch
1-3/16 in
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
1/4 in
Dimension - Z (inch)
0.48 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
4/0 AWG
Conductor - Copper DLO Size Range
4/0 AWG
Conductor - Copper Flex G Size
4/0 AWG
Conductor - Copper Flex G Size Range
4/0 AWG
Conductor - Copper Flex H Size
4/0 AWG
Conductor - Copper Flex H Size Range
4/0 AWG
Conductor - Copper Flex I Size
4/0 AWG
Conductor - Copper Flex I Size Range
4/0 AWG
Conductor - Copper Flex K Size
4/0 AWG
Conductor - Copper Flex K Size Range
4/0 AWG
Conductor - Copper Flex M Size
4/0 AWG
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE/FLEX
Wire Size
4/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
200

Resources and downloads