YAGBgroup_image
YAGBgroup_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAGB25LTC14FXOEM

Cu Tubing Hylug, 1/0 AWG, 1/4 IN Stud.

Product details

General

Application
Wire Termination
Color Code
Pink
Connector Type
GROUNDING/STARTER LUGS
Die Index
12
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
OEM Terminals
UPC
781810547427
UPC 12 Digit
7818105474277

Dimensions

Dimension - Bolt Hole Size inch
0.25 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
49 mm
Dimension - Length Overall inch
1.92 in
Dimension - Pad Width inch
0.83 in
Dimension - Stud Size fraction
1/4
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
1/0 AWG
Conductor - Copper DLO Size Range
1/0 AWG
Conductor - Copper Flex G Size
1/0 AWG
Conductor - Copper Flex G Size Range
1/0 AWG
Conductor - Copper Flex H Size
1/0 AWG
Conductor - Copper Flex H Size Range
1/0 AWG
Conductor - Copper Flex I Size
1/0 AWG
Conductor - Copper Flex I Size Range
1/0 AWG
Conductor - Copper Flex K Size
1/0 AWG
Conductor - Copper Flex K Size Range
1/0 AWG
Conductor - Copper Flex M Size
1/0 AWG
Conductor - Copper Str Size
1/0 AWG
Conductor - Copper Str Size Range
1/0 AWG
Conductor - Material
COPPER
Conductor Size
1/0 AWG
Conductor Type
CODE/FLEX
Wire Size
1/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
Standards - RoHS Compliant
Yes
UL Listed
No

Logistics

Minimum Pack Quantity
200

Resources and downloads