YAEBAF25PTN_image
YAEBAF25PTN_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAEBAF25PTN

Cu T Type Battery Post Connector Terminal, 1/0 AWG, 2.36" L, 1.89" W, Black.

Product details

General

Application
Battery Post Terminal
Color Code
Pink
Connector Type
BATTERY T-POST
Die Index
12
Finish Type
Tin-Plated
Installation Torque Recommended in-lb
72 LBS/in
Material
COPPER
Plated
Y
Plating Type
Tin Plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
OEM Terminals
UPC
781810562444
UPC 12 Digit
7818105624444

Dimensions

Dimension - Diameter Min Size inch
0.46 in
Dimension - L Length Overall mm
60 mm
Dimension - Length Overall inch
2.36 in
Dimension - Strip Length inch
1-9/32
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
1/0 AWG
Conductor - Copper Flex G Size
1/0 AWG
Conductor - Copper Flex H Size
1/0 AWG
Conductor - Copper Flex I Size
1/0 AWG
Conductor - Copper Flex K Size
1/0 AWG
Conductor - Copper Flex M Size
1/0 AWG
Conductor - Copper Str Compact Size
1/0 AWG
Conductor - Copper Str Size
1/0 AWG
Conductor - Copper Str Size Range
1/0 AWG
Conductor - Material
COPPER
Conductor Size
1/0 AWG
Conductor Type
CODE/FLEX
Wire Size
1/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
Standards - RoHS Compliant
Yes
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
10