text.skipToContent text.skipToNavigation

YAEBAF28NTNOEM

by Burndy 

Catalog ID: YAEBAF28NTNOEM

Cu T-Type Battery Post Connector Terminal, 4/0 AWG, Purple, 15 Index, 1-9/32 IN Strip Length, Polarity N.

Product Details

General

Application Power Connector
Connector Type Terminal
Installation Torque Recommended in-lb 72 LBS/in
Material Copper
Plated Y
Plating Type Tin Plated
Temperature Rating 194
Trade Name HYDENT™
Type OEM Terminals
UPC 781810547588
UPC 12 Digit 7818105475888

Dimensions

Dimension - Inside Diameter inch 0.6 in
Dimension - L Length Overall mm 60 mm
Dimension - Length Overall inch 2.38 in
Dimension - Outside Diameter inch 0.84 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 4/0
Conductor - Copper Str Size Range 4/0 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
Standards - RoHS Compliant Yes
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads