YAEBASGroup_image
YAEBASGroup_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAEBAS1CNTNOEM

Cu Battery Post Connector Terminal, #1 AWG, Green, 11 Index, 1-3/32 IN Strip Length, Polarity N.

Product details

General

Application
Battery Post Terminal
Color Code
Green
Connector Type
BATTERY STRAIGHT POST
Die Index
11
Finish Type
Tin-Plated
Installation Torque Recommended in-lb
72 LBS/in
Material
COPPER
Plated
Y
Plating Type
Tin Plated
Temperature Rating
194
Trade Name
HYDENTâ„¢
Type
OEM Terminals
UPC
781810547540
UPC 12 Digit
7818105475400

Dimensions

Dimension - Inside Diameter inch
0.340 in
Dimension - L Length Overall mm
56 mm
Dimension - Length Overall inch
2.21 in
Dimension - Outside Diameter inch
0.55 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
1 AWG
Conductor - Copper Flex G Size
1 AWG
Conductor - Copper Flex H Size
1 AWG
Conductor - Copper Flex I Size
1 AWG
Conductor - Copper Flex K Size
1 AWG
Conductor - Copper Flex M Size
1 AWG
Conductor - Copper Str Compact Size
1 AWG
Conductor - Copper Str Size
1 AWG
Conductor - Copper Str Size Range
1 AWG
Conductor - Material
COPPER
Conductor Size
1 AWG
Conductor Type
CODE/FLEX
Wire Size
1 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
Standards - RoHS Compliant
Yes
UL Listed
No