text.skipToContent text.skipToNavigation

YAEBAS1CPTN

by Burndy 

Catalog ID: YAEBAS1CPTN

Battery Post HYDENT Cu Terminals, #1 AWG, 2.30" L, 1.02" W, Pink, Wire Strip Length - 1-3/32" L.

Product Details

General

Application Power Connector
Color Code Pink
Connector Type Terminal
Die Index 11
Installation Torque Recommended in-lb 72 LBS/in
Material Copper
Plated Y
Plating Type Tin Plated
Temperature Rating 194
Trade Name HYDENT™
Type OEM Terminals
UPC 781810562581
UPC 12 Digit 7818105625811

Dimensions

Dimension - L Length Overall mm 58 mm
Dimension - Length Overall inch 2.30 in
Dimension - Strip Length inch 1-3/32 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size Range 1 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100
Minimum Pack Quantity 10

Resources/Downloads