YAEBAS4CPTN_image
YAEBAS4CPTN_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAEBAS4CPTN

Battery Post HYDENT Cu Terminals, #4 AWG, 2.30" L, 1.02" W, Gray, Wire Strip Length - 1-3/32" L.

Product details

General

Application
Battery Post Terminal
Color Code
Gray
Connector Type
BATTERY STRAIGHT POST
Die Index
6
Finish Type
Tin-Plated
Installation Torque Recommended in-lb
72 LBS/in
Material
COPPER
Plating Type
Tin Plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
OEM Terminals
UPC
781810562543
UPC 12 Digit
7818105625433

Dimensions

Dimension - L Length Overall mm
59 mm
Dimension - Length Overall inch
2.30 in
Dimension - Strip Length inch
1-3/32 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
4 AWG
Conductor - Copper Flex G Size
4 AWG
Conductor - Copper Flex H Size
4 AWG
Conductor - Copper Flex I Size
4 AWG
Conductor - Copper Flex K Size
4 AWG
Conductor - Copper Flex M Size
4 AWG
Conductor - Copper Str Compact Size
4 AWG
Conductor - Copper Str Size
4 AWG
Conductor - Copper Str Size Range
4 AWG
Conductor - Material
COPPER
Conductor Size
4 AWG
Conductor Type
CODE/FLEX
Wire Size
4 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
10