text.skipToContent text.skipToNavigation

YAEBAS6CNTNOEM

by Burndy 

Catalog ID: YAEBAS6CNTNOEM

Cu Battery Post Connector Terminal, #6 AWG, Blue, 7 Index, 1-3/32 IN Strip Length, Polarity N.

Product Details

General

Application Power Connector
Connector Type Terminal
Installation Torque Recommended in-lb 72 LBS/in
Plating Type Tin Plated
Temperature Rating 194
Trade Name HYDENT™
Type OEM Terminals
UPC 781810562970
UPC 12 Digit 7818105629700

Dimensions

Dimension - L Length Overall mm 59 mm
Dimension - Length Overall inch 2.30 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 6
Conductor - Copper Str Size Range 6 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
Standards - RoHS Compliant Yes
UL Listed No

Logistics

Minimum Pack Quantity 200

Resources/Downloads