YAGBgroup_image
YAGBgroup_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAGB26LTC38FXOEM

Cu Tubing Hylug, 2/0 AWG, 3/8 IN Stud.

Color code for easy identification; Made of Copper alloy, tin plated for corrosion resistanceand RoHS compliance

Product details

General

Application
Wire Termination
Color Code
Black
Connector Type
GROUNDING/STARTER LUGS
Construction Material - Main
Copper
Die Index
13
EU RoHS Indicator
Contact Manufacturer
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Electro Tin plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electroplated
Sub Brand
HYLUG
Trade Name
HYLUGâ„¢
Type
OEM Terminals
UPC
781810525999
UPC 12 Digit
7818105259999

Dimensions

Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
57 mm
Dimension - Length Overall inch
2.23 in
Dimension - Strip Length inch
1-3/16 in
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
2/0 AWG
Conductor - Copper DLO Size Range
2/0 AWG
Conductor - Copper Flex G Size
2/0 AWG
Conductor - Copper Flex G Size Range
2/0 AWG
Conductor - Copper Flex H Size
2/0 AWG
Conductor - Copper Flex H Size Range
2/0 AWG
Conductor - Copper Flex I Size
2/0 AWG
Conductor - Copper Flex I Size Range
2/0 AWG
Conductor - Copper Flex K Size
2/0 AWG
Conductor - Copper Flex K Size Range
2/0 AWG
Conductor - Copper Flex M Size
2/0 AWG
Conductor - Copper Str Size
2/0 AWG
Conductor - Copper Str Size Range
2/0 AWG
Conductor - Material
COPPER
Conductor Size
2/0 AWG
Conductor Type
CODE/FLEX
Wire Size
2/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
Standards - RoHS Compliant
Yes
UL Listed
No

Logistics

Minimum Pack Quantity
100