text.skipToContent text.skipToNavigation

YAGB28LTC12FX90RTOEM

by Burndy 

Catalog ID: YAGB28LTC12FX90RTOEM

Cu Battery Terminal Lug Type, 4/0 AWG, 1/2 in Stud, 1-Hole, Tin Plated, Terminal, Standard Barrel.

Product Details

General

Application Power Connector
Connector Type Terminal
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electroplated
Trade Name HYLUG™
Type OEM Terminals
UPC 781810512142
UPC 12 Digit 7818105121422

Dimensions

Dimension - L Length Overall mm 40 mm
Dimension - Length Overall inch 1.58 in
Dimension - Stud Size inch 1/2 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range 4/0 AWG
Conductor - Copper Flex G Size Range 4/0 AWG
Conductor - Copper Flex H Size Range 4/0 AWG
Conductor - Copper Flex I Size Range 4/0 AWG
Conductor - Copper Flex K Size Range 4/0 AWG
Conductor - Copper Str Size 4/0 AWG
Conductor - Copper Str Size Range 4/0 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
Standards - RoHS Compliant Yes
UL Listed No

Logistics

Minimum Pack Quantity 200