text.skipToContent text.skipToNavigation

YAGB28LTC38FX

by Burndy 

Catalog ID: YAGB28LTC38FX

Cu Battery Terminal Lug Type, 4/0 AWG, Purple, 15 Index, 3/8 IN Stud, 1-3/16 IN Strip Length.

Product Details

General

Application Power Connector
Color Code Yellow
Connector Type Terminal
Die Index 15
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type OEM Terminals
UPC 781810562925
UPC 12 Digit 7818105629255

Dimensions

Dimension - L Length Overall mm 65 mm
Dimension - Length Overall inch 2.56 in
Dimension - N inch 0.55 in
Dimension - Outside Diameter inch .78 In
Dimension - Pad Width inch 1.10 in
Dimension - Strip Length inch 1-3/16 in
Dimension - Stud Size inch 3/8 in
Dimension - Z inch 0.48 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range 4/0 AWG
Conductor - Copper Flex G Size Range 4/0 AWG
Conductor - Copper Flex H Size Range 4/0 AWG
Conductor - Copper Flex I Size Range 4/0 AWG
Conductor - Copper Flex K Size Range 4/0 AWG
Conductor - Copper Str Size 4/0
Conductor - Copper Str Size Range 4/0 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 200
Minimum Pack Quantity 20

Resources/Downloads