text.skipToContent text.skipToNavigation

YAGB2CLTC516FX

By Burndy 

Catalog ID: YAGB2CLTC516FX

By Burndy
Catalog ID:  YAGB2CLTC516FX
1 Hole HYLUG™ Cu Battery Terminal, #2 AWG, 5/16" stud, 2.09" L, 0.81" W, Green.
Add to List

More Options

Where to Buy

Product Details

General

Application Wire Termination
Color Code Brown
Connector Type Terminal
Die Index 10
Finish Type Tin-Plated
Material Copper
Physical Attribute - Number of Holes 1
Temperature Rating 194
Trade Name HYLUG™
Type OEM Terminals
UPC 781810562796
UPC 12 Digit 7818105627966

Dimensions

Dimension - Bolt Size fraction 5/16
Dimension - L Length Overall mm 53 mm
Dimension - Length Overall inch 2.09 in
Dimension - Pad Width inch 0.81 in
Dimension - Strip Length inch 15/16 in
Dimension - Stud Size inch 5/16 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000
Voltage Rating 35 kV

Conductor Related

Conductor - Copper DLO Size Range 2 AWG
Conductor - Copper Flex G Size 2 AWG
Conductor - Copper Flex G Size Range 2 AWG
Conductor - Copper Flex H Size 2 AWG
Conductor - Copper Flex H Size Range 2 AWG
Conductor - Copper Flex I Size 2 AWG
Conductor - Copper Flex I Size Range 2 AWG
Conductor - Copper Flex K Size 2 AWG
Conductor - Copper Flex K Size Range 2 AWG
Conductor - Copper Str Size 2 AWG
Conductor - Copper Str Size Range 2 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 200
Minimum Pack Quantity 20

Resources and Downloads

Sales Drawings