text.skipToContent text.skipToNavigation

YAGB4CLTC38FXOEM

by Burndy 

Catalog ID: YAGB4CLTC38FXOEM

1 Hole Cu Tubing HYLUG™, #4 AWG, 3/8" stud, 1.45" L, 0.61" W.

Product Details

General

Application Power Connector
Connector Type Terminal
Physical Attribute - Number of Holes 1
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type OEM Terminals
UPC 781810547649
UPC 12 Digit 7818105476499

Dimensions

Dimension - L Length Overall mm 37 mm
Dimension - Length Overall inch 1.45 in
Dimension - Pad Width inch 0.61 in
Dimension - Stud Size inch 3/8 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range 4 AWG
Conductor - Copper Flex G Size Range 4 AWG
Conductor - Copper Flex H Size Range 4 AWG
Conductor - Copper Flex I Size Range 4 AWG
Conductor - Copper Flex K Size Range 4 AWG
Conductor - Copper Str Size 4 AWG
Conductor - Copper Str Size Range 4 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
Standards - RoHS Compliant Yes
UL Listed No

Logistics

Minimum Pack Quantity 200

Resources/Downloads