HUBBELL
Image of YAGB4CLTC516FX YAGB4CLTC516FX, Battery Terminal, 4 AWG, 1-Hole, 5/16" Stud
Image of YAGB4CLTC516FX YAGB4CLTC516FX, Battery Terminal, 4 AWG, 1-Hole, 5/16" Stud

YAGB4CLTC516FX, Battery Terminal, 4 AWG, 1-Hole, 5/16" Stud

Brand:

Burndy

Catalog ID:

YAGB4CLTC516FX

1 Hole HYLUG Cu Battery Terminal, #4 AWG, 5/16" stud, 1.97" L, 0.75" W, Gray.

  • Color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Not UL Listed but tested and met UL486A-486B pullout requirements

Product details

General

Application

Wire Termination

Catalog Number

YAGB4CLTC516FX

Color Code

Gray

Connector Type

GROUNDING/STARTER LUGS

Die Index

6

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Temperature Rating

194

Trade Name

HYLUGâ„¢

Type

OEM Terminals

UPC

781810562741

UPC 12 Digit

7818105627411

Dimensions

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

50 mm

Dimension - Length Overall inch

1.97 in

Dimension - Pad Width inch

0.75 in

Dimension - Strip Length inch

15/16 in

Dimension - Stud Size fraction

5/16

Dimension - Stud Size inch

5/16 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4 AWG

Conductor - Copper DLO Size Range

4 AWG

Conductor - Copper Flex G Size

4 AWG

Conductor - Copper Flex G Size Range

4 AWG

Conductor - Copper Flex H Size

4 AWG

Conductor - Copper Flex H Size Range

4 AWG

Conductor - Copper Flex I Size

4 AWG

Conductor - Copper Flex I Size Range

4 AWG

Conductor - Copper Flex K Size

4 AWG

Conductor - Copper Flex K Size Range

4 AWG

Conductor - Copper Flex M Size

4 AWG

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

4 AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE/FLEX

Wire Size

4 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

200

Minimum Pack Quantity

20