HUBBELL
Image of YAGB6CLTC12FX YAGB6CLTC12FX, Battery Terminal, 6 AWG, 1-Hole, 1/2" Stud
Image of YAGB6CLTC12FX YAGB6CLTC12FX, Battery Terminal, 6 AWG, 1-Hole, 1/2" Stud

YAGB6CLTC12FX, Battery Terminal, 6 AWG, 1-Hole, 1/2" Stud

Brand:

Burndy

Catalog ID:

YAGB6CLTC12FX

1 Hole HYLUG Cu Battery Terminal, #6 AWG, 1/2" stud, 1.73" L, 0.74" W, Blue.

  • Color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Not UL Listed but tested and met UL486A-486B pullout requirements

Product details

General

Application

Wire Termination

Catalog Number

YAGB6CLTC12FX

Color Code

Blue

Connector Type

GROUNDING/STARTER LUGS

Die Index

7

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Temperature Rating

194

Trade Name

HYLUGâ„¢

Type

OEM Terminals

UPC

781810562710

UPC 12 Digit

7818105627100

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

44 mm

Dimension - Length Overall inch

1.73 in

Dimension - Pad Width inch

0.74 in

Dimension - Strip Length inch

7/8 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

6 AWG

Conductor - Copper DLO Size Range

6 AWG

Conductor - Copper Flex G Size

6 AWG

Conductor - Copper Flex G Size Range

6 AWG

Conductor - Copper Flex H Size

6 AWG

Conductor - Copper Flex H Size Range

6 AWG

Conductor - Copper Flex I Size

6 AWG

Conductor - Copper Flex I Size Range

6 AWG

Conductor - Copper Flex K Size

6 AWG

Conductor - Copper Flex K Size Range

6 AWG

Conductor - Copper Flex M Size

6 AWG

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE/FLEX

Wire Size

6 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

200

Minimum Pack Quantity

20