YAGBgroup_image
YAGBgroup_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAGB6CLTC38FX

1 Hole HYLUG™ Cu Battery Terminal, 6 AWG, 3/8" stud, 1.61" L, 0.60" W, Blue.

Product details

General

Application
Wire Termination
Color Code
Blue
Connector Type
GROUNDING/STARTER LUGS
Die Index
7
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Temperature Rating
194
Trade Name
HYLUG™
Type
OEM Terminals
UPC
781810562703
UPC 12 Digit
7818105627033

Dimensions

Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
41 mm
Dimension - Length Overall inch
1.61 in
Dimension - Pad Width inch
0.60 in
Dimension - Strip Length inch
7/8 in
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
6 AWG
Conductor - Copper DLO Size Range
6 AWG
Conductor - Copper Flex G Size
6 AWG
Conductor - Copper Flex G Size Range
6 AWG
Conductor - Copper Flex H Size
6 AWG
Conductor - Copper Flex H Size Range
6 AWG
Conductor - Copper Flex I Size
6 AWG
Conductor - Copper Flex I Size Range
6 AWG
Conductor - Copper Flex K Size
6 AWG
Conductor - Copper Flex K Size Range
6 AWG
Conductor - Copper Flex M Size
6 AWG
Conductor - Copper Str Size
6 AWG
Conductor - Copper Str Size Range
6 AWG
Conductor - Material
COPPER
Conductor Size
6 AWG
Conductor Type
CODE/FLEX
Wire Size
6 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
200
Minimum Pack Quantity
20

Resources and downloads