YAGBgroup_image
YAGBgroup_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAGB6CLTC516FXOEM

Cu Battery Terminal Lug Type, #6 AWG, Blue, 7 Index, 5/16 IN Stud, 7/8 IN Strip Length.

Product details

General

Application
Wire Termination
Color Code
Blue
Connector Type
GROUNDING/STARTER LUGS
Die Index
7
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
OEM Terminals
UPC
781810563076
UPC 12 Digit
7818105630766

Dimensions

Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
41 mm
Dimension - Length Overall inch
1.61 in
Dimension - Pad Width inch
0.60 in
Dimension - Strip Length inch
7/8 in
Dimension - Stud Size fraction
5/16
Dimension - Stud Size inch
5/16 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
6 AWG
Conductor - Copper DLO Size Range
6 AWG
Conductor - Copper Flex G Size
6 AWG
Conductor - Copper Flex G Size Range
6 AWG
Conductor - Copper Flex H Size
6 AWG
Conductor - Copper Flex H Size Range
6 AWG
Conductor - Copper Flex I Size
6 AWG
Conductor - Copper Flex I Size Range
6 AWG
Conductor - Copper Flex K Size
6 AWG
Conductor - Copper Flex K Size Range
6 AWG
Conductor - Copper Flex M Size
6 AWG
Conductor - Copper Str Size
6 AWG
Conductor - Copper Str Size Range
6 AWG
Conductor - Material
COPPER
Conductor Size
6 AWG
Conductor Type
CODE/FLEX
Wire Size
6 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
Standards - RoHS Compliant
Yes
UL Listed
No

Logistics

Minimum Pack Quantity
200

Resources and downloads