text.skipToContent text.skipToNavigation

YAE18N33

by Burndy 

Catalog ID: YAE18N33

Cu Terminal, Ring Tongue, AN 22-16, #10 stud, Nylon Insulated, Tin Plated, Multi-Finger Insulation Grip

Product Details

General

Color Code Red
Insulation Y
Insulation Type Vinyl
Material Copper
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Trade Name INSULUG™
UPC 781810542729
UPC 12 Digit 7818105427299

Dimensions

Dimension - Hole Size inch 0.21 in
Dimension - Length Overall inch 0.92 in
Dimension - Pad Width inch 0.31 in
Dimension - Strip Length inch 3/16 in
Dimension - Stud Size inch #10
Dimension - Z inch 0.28 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Size Range 22 AWG - 16 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
  • UL486
  • Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1000

Resources/Downloads

Customer Notices

Sales Drawings