YAV50M10_image
YAV50M10_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV70M5

Compression terminal Hylug Copper tubing; 1 Hole; 70 mm2; M5 Stud; Tin Plating.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
13
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810644331

Dimensions

Dimension - B Length inch
0.69 in
Dimension - Bolt Size fraction
#8-#10
Dimension - Bolt Size inch
0.21
Dimension - Hole Size fraction
#10
Dimension - Hole Size inch
0.21
Dimension - Hole Size mm
5.3 mm
Dimension - Length Overall inch
1.63 in
Dimension - Pad Width inch
0.83 in
Dimension - Strip Length inch
0.75 in
Dimension - Stud Size fraction
#10
Dimension - Z (inch)
0.27 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
1/0 AWG
Conductor - Material
COPPER
Conductor Size
70 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Resources and downloads

Sales Drawings

Product Cross Section Image(s)