YAV50M10_image
YAV50M10_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV70FM10

Cu Compression Metric Lug, 1 Hole, W/Inspection Window, 70 mm² CLASS 5, M10 Stud, Standard Barrel, 22 mm Wire Strip Length, Die Index 13.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
13
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810323953
UPC 12 Digit
7818103239533

Dimensions

Dimension - B Length inch
0.81 in
Dimension - Bolt Hole Size inch
0.41 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - Inside Diameter inch
0.51 in
Dimension - L Length Overall mm
54 mm
Dimension - Length Overall inch
2.11 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.63 in
Dimension - Pad Width inch
0.93 in
Dimension - Strip Length inch
0.866 in
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
#10
Dimension - Z (inch)
0.42 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
70 mm² (1/0 AWG)
Conductor - Copper Str Size Range
70 mm² (1/0 AWG)
Conductor - Material
COPPER
Conductor Size
70 mm2
Conductor Type
CLASS 5

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
20
Minimum Pack Quantity
20

Resources and downloads