YAV50M10_image
YAV50M10_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV70M10

Non insulated Cu tubular terminals, Metric, 1 Hole/W/insp W, 70mmClass2, 3/8" stud, Tin - Electro Plated.

Features:One hole hylug code conductor standard barrel

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Construction Material - Main
Copper tubing
Die Index
13
EU RoHS Indicator
Yes
Feature - Barrel Style
  • Chamfered
  • Skived
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
Terminals, HYLUG
Trade Name
HYLUGâ„¢
Type
YAV
UPC
781810328200

Dimensions

Dimension - B Length fraction
13/16 in
Dimension - B Length inch
0.69 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - Length Overall inch
1.94 in
Dimension - N inch
0.39 in
Dimension - Outside Diameter inch
0.56 in
Dimension - Pad Width inch
0.83 in
Dimension - Strip Length inch
0.75 in
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.42 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
1/0
Conductor - Material
COPPER
Conductor Size
70 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
20
Minimum Pack Quantity
20

Resources and downloads