text.skipToContent text.skipToNavigation

YALB120F2M8

by Burndy 

Catalog ID: YALB120F2M8

Cu Compression Metric Lug, 2 Hole, W/o Inspection Window, 120 mm, M8 Stud, 44.5 mm Spacing, Long Barrel, 43 mm Wire Strip Length.

Product Details

General

Die Index 15
Material Copper
Plated Yes
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810642603
UPC 12 Digit 7818106426033

Dimensions

Dimension - B Length inch 1.62 in
Dimension - Hole Size mm 8.4 mm
Dimension - L Length Overall mm 118.6 mm
Dimension - Length Overall inch 4.67 in
Dimension - Pad Width inch 1.14 in
Dimension - Strip Length inch 1.69 in
Dimension - Z inch 0.36 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 10

Resources/Downloads