text.skipToContent text.skipToNavigation

YALB120M16

by Burndy 

Catalog ID: YALB120M16

Cu Compression Metric Lug, 1 Hole, W/o Inspection Window, 120 mm, M16 Stud, Long Barrel

Product Details

General

Die Index 15
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810638774
UPC 12 Digit 7818106387744

Dimensions

Dimension - B Length inch 1.62 in
Dimension - Hole Size mm 17.5 mm
Dimension - L Length Overall mm 89.9 mm
Dimension - Length Overall inch 3.54 in
Dimension - Pad Width inch 1.14 in
Dimension - Strip Length inch 1.69 in
Dimension - Z inch 0.67 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved Yes
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 10

Resources/Downloads