SKU-YALB150FM8
SKU-YALB150FM8

Compression Terminal

Brand:

Burndy

Catalog ID:

YALB150FM8

Cu Compression Metric Lug, 1 Hole, W/o Inspection Window, 150 mm, M8 Stud, Long Barrel, 52 mm Wire Strip Length.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
17
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810641774
UPC 12 Digit
7818106417744

Dimensions

Dimension - B Length inch
2.00 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
85.2 mm
Dimension - Length Overall inch
3.35 in
Dimension - Pad Width inch
1.29 in
Dimension - Strip Length inch
2.05 in
Dimension - Stud Size fraction
5/16
Dimension - Z (inch)
0.36 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
150 mm2
Conductor - Material
COPPER
Conductor Size
150 mm2
Conductor Type
CLASS 5

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
10

Resources and downloads