text.skipToContent text.skipToNavigation

YALB150M16

by Burndy 

Catalog ID: YALB150M16

Cu Compression Metric Lug, 1 Hole, W/o Inspection Window, 150 mm, M16 Stud, Long Barrel.

Product Details

General

Die Index 17
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810638835
UPC 12 Digit 7818106388355

Dimensions

Dimension - B Length inch 2.00 in
Dimension - Hole Size mm 17.5 mm
Dimension - L Length Overall mm 100.7 mm
Dimension - Length Overall inch 3.96 in
Dimension - Pad Width inch 1.20 in
Dimension - Strip Length inch 2.05 in
Dimension - Z inch 0.67 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 10

Resources/Downloads