SKU-YALB1852M20
SKU-YALB1852M20

Compression Terminal

Brand:

Burndy

Catalog ID:

YALB1852M20

Cu Compression Metric Lug, 2 Hole, W/o Inspection Window, 185 mm, M20 Stud, 44.5 mm Spacing, Long Barrel, 52 mm Wire Strip Length.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
18
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810639771
UPC 12 Digit
7818106397711

Dimensions

Dimension - B Length inch
2.00 in
Dimension - Bolt Size fraction
7/8
Dimension - Bolt Size inch
0.88
Dimension - Hole Size fraction
7/8
Dimension - Hole Size inch
0.94
Dimension - Hole Size mm
23.8 mm
Dimension - L Length Overall mm
156.7 mm
Dimension - Length Overall inch
6.17 in
Dimension - Pad Width inch
1.29 in
Dimension - Strip Length inch
2.05 in
Dimension - Stud Size fraction
7/8
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
185 mm2
Conductor - Material
COPPER
Conductor Size
185 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
10

Resources and downloads