text.skipToContent text.skipToNavigation

YALB240F2M12

by Burndy 

Catalog ID: YALB240F2M12

Cu Compression Metric Lug, 2 Hole, W/o Inspection Window, 240 mm, M12 Stud, 44.5 mm Spacing, Long Barrel, 59 mm Wire Strip Length

Product Details

General

Die Index 20
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810642818
UPC 12 Digit 7818106428188

Dimensions

Dimension - B Length inch 2.25 in
Dimension - Hole Size mm 13.5 mm
Dimension - L Length Overall mm 149.9 mm
Dimension - Length Overall inch 5.90 in
Dimension - Pad Width inch 1.55 in
Dimension - Strip Length inch 2.32 in
Dimension - Z inch 0.55 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 5

Resources/Downloads