text.skipToContent text.skipToNavigation

YALB252M12

by Burndy 

Catalog ID: YALB252M12

Cu Compression Metric Lug, 2 Hole, W/o Inspection Window, 25 mm, M12 Stud, 44.5 mm Spacing, Long Barrel, 33 mm Wire Strip Length.

Product Details

General

Die Index 9
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810639368
UPC 12 Digit 7818106393688

Dimensions

Dimension - B Length inch 1.25 in
Dimension - Hole Size mm 13.3 mm
Dimension - L Length Overall mm 112.4 mm
Dimension - Length Overall inch 4.43 in
Dimension - Pad Width inch 0.83 in
Dimension - Strip Length inch 1.30 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved Yes
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads