text.skipToContent text.skipToNavigation

YALB252M5

by Burndy 

Catalog ID: YALB252M5

Cu Compression Metric Lug, 2 Hole, W/o Inspection Window, 25 mm, M5 Stud, 44.5 mm Spacing, Long Barrel, 33 mm Wire Strip Length

Product Details

General

Die Index 9
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810639320
UPC 12 Digit 7818106393200

Dimensions

Dimension - B Length inch 1.25 in
Dimension - Hole Size mm 5.3 mm
Dimension - L Length Overall mm 98.1 mm
Dimension - Length Overall inch 3.86 in
Dimension - Pad Width inch 0.55 in
Dimension - Strip Length inch 1.30 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 50

Resources/Downloads