text.skipToContent text.skipToNavigation

YALB300F2M16

by Burndy 

Catalog ID: YALB300F2M16

Cu Compression Metric Lug, 2 Hole, W/o Inspection Window, 300 mm, M16 Stud, 44.5 mm Spacing, Long Barrel, 73 mm Wire Strip Length.

Product Details

General

Die Index 22
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810642887
UPC 12 Digit 7818106428877

Dimensions

Dimension - B Length inch 2.81 in
Dimension - Hole Size mm 17.5 mm
Dimension - L Length Overall mm 173.4 mm
Dimension - Length Overall inch 6.83 in
Dimension - Pad Width inch 1.84 in
Dimension - Strip Length inch 2.87 in
Dimension - Z inch 0.67 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 200

Resources/Downloads

<