SKU-YALB300M16
SKU-YALB300M16

Compression Terminal

Brand:

Burndy

Catalog ID:

YALB300M16

Cu Compression Metric Lug, 1 Hole, W/o Inspection Window, 300 mm, M16 Stud, Long Barrel.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
22
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810638996
UPC 12 Digit
7818106389966

Dimensions

Dimension - B Length inch
2.69 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
124.4 mm
Dimension - Length Overall inch
4.90 in
Dimension - Pad Width inch
1.74 in
Dimension - Strip Length inch
2.76 in
Dimension - Stud Size fraction
5/8
Dimension - Z (inch)
0.67 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
300 mm2
Conductor - Material
COPPER
Conductor Size
300 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
4800

Resources and downloads