SKU-YALB35M5
SKU-YALB35M5

Compression Terminal

Brand:

Burndy

Catalog ID:

YALB35M5

Cu Compression Metric Lug, 1 Hole, W/o Inspection Window, 35 mm, M5 Stud, Long Barrel.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
10
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810638514
UPC 12 Digit
7818106385144

Dimensions

Dimension - B Length inch
1.38 in
Dimension - Bolt Size fraction
#8-#10
Dimension - Bolt Size inch
0.21
Dimension - Hole Size fraction
#10
Dimension - Hole Size inch
0.21
Dimension - Hole Size mm
5.3 mm
Dimension - L Length Overall mm
57.6 mm
Dimension - Length Overall inch
2.27 in
Dimension - Pad Width inch
0.68 in
Dimension - Strip Length inch
1.46 in
Dimension - Stud Size fraction
#10
Dimension - Z (inch)
0.27 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
35 mm2
Conductor - Material
COPPER
Conductor Size
35 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
50

Resources and downloads