text.skipToContent text.skipToNavigation

YALB35M8

by Burndy 

Catalog ID: YALB35M8

Cu Compression Metric Lug, 1 Hole, W/o Inspection Window, 35 mm, M8 Stud, Long Barrel

Product Details

General

Die Index 10
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810638538
UPC 12 Digit 7818106385388

Dimensions

Dimension - B Length inch 1.38 in
Dimension - Hole Size mm 8.4 mm
Dimension - L Length Overall mm 62.3 mm
Dimension - Length Overall inch 2.45 in
Dimension - Pad Width inch 0.68 in
Dimension - Strip Length inch 1.46 in
Dimension - Z inch 0.36 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 50

Resources/Downloads