text.skipToContent text.skipToNavigation

YALB4002M16

by Burndy 

Catalog ID: YALB4002M16

Cu Compression Metric Lug, 2 Hole, W/o Inspection Window, 400 mm, M16 Stud, 44.5 mm Spacing, Long Barrel, 76 mm Wire Strip Length.

Product Details

General

Die Index 24
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810639900
UPC 12 Digit 7818106399000

Dimensions

Dimension - B Length inch 2.94 in
Dimension - Hole Size mm 17.5 mm
Dimension - L Length Overall mm 177.8 mm
Dimension - Length Overall inch 7.00 in
Dimension - Pad Width inch 1.98 in
Dimension - Strip Length inch 2.99 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 5

Resources/Downloads