text.skipToContent text.skipToNavigation

YALB70FM10

by Burndy 

Catalog ID: YALB70FM10

Cu Compression Metric Lug, 1 Hole, W/o Inspection Window, 70 mm, M10 Stud, Long Barrel, 40 mm Wire Strip Length.

Product Details

General

Die Index 13
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Metric Terminals
UPC 781810641606
UPC 12 Digit 7818106416066

Dimensions

Dimension - B Length inch 1.50 in
Dimension - L Length Overall mm 72 mm
Dimension - Length Overall inch 2.82 in
Dimension - Pad Width inch 0.93 in
Dimension - Strip Length inch 1.57 in
Dimension - Z inch 0.42 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A

Certifications and Compliance

Certification - CSA Approved No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 20

Resources/Downloads